IESNA:LM-63-2002
[TEST]P1056069
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2733
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1372.4 1362.3 1356.3 1346.2 1333 1314.8 1293.6 1269.4 1242.1 1211.8
1178.5 1142.2 1103.8 1064.4 1022 978.6 934.1 888.7 841.2 792.7
741.2 691.8 641.3 590.8 539.3 487.8 435.3 379.7 327.2 277.7
224.2 176.7 131.3 88.9 50.5 18.2 0
1372.4 1378.5 1371.4 1356.3 1335 1309.8 1279.5 1246.2 1210.8 1171.4
1130 1085.6 1039.2 991.7 942.2 890.7 839.2 786.7 734.2 680.7
627.1 572.6 519.1 465.5 413 361.5 311 262.6 214.1 169.7
136.3 107 79.8 55.5 34.3 16.2 0
1372.4 1366.4 1353.2 1328 1297.7 1264.4 1225 1181.5 1135.1 1084.6
1032.1 975.5 918 859.4 800.8 741.2 683.7 627.1 572.6 517.1
464.5 414 364.6 319.1 272.7 238.3 209 182.8 156.5 132.3
109.1 87.9 67.7 48.5 31.3 15.1 0
1372.4 1368.4 1346.2 1314.8 1278.5 1237.1 1191.6 1139.1 1080.6 1020
957.4 893.7 830.1 766.5 703.9 643.3 582.7 526.1 473.6 424.1
375.7 328.2 293.9 266.6 238.3 211.1 185.8 163.6 141.4 120.2
100 81.8 62.6 45.4 29.3 13.1 0
1372.4 1370.4 1352.2 1320.9 1281.5 1239.1 1187.6 1131.1 1071.5 1006.8
939.2 870.5 805.9 741.2 678.6 617 561.5 507 455.5 407
357.5 319.1 289.8 262.6 234.3 209 184.8 162.6 141.4 120.2
101 81.8 63.6 45.4 29.3 14.1 0
